CAD (0)
  • Cart is empty
Unit of Measure

Dimensions

O.D. D

N/A 56.6886 in1439.89 mm

Width C

N/A 39.3071 in1000 mm

DUR/DOR F/E

N/A 38.937 in989 mm

Specifications

Type

N/A RX-1

Lubrication Data

Lubrication Groove g

N/A 0.87 in22.0 mm

Lubrication Hole Diameter h

N/A 0.47 in12.0 mm

Number of Lubrication Holes

N/A 16