Timken World
Request A Quote
Contact
Engineering Tools
Menu
Close
Home
Timken
Search
Close
Register/Login
Account
Register
Login
's
Dashboard
Logout
Search
Filter by Type
Brochure / Sell Sheet
Case Study
Catalog
Other
Technical Paper
Filter by Market
Aerospace
Aggregate / Cement
Agriculture
Automotive
Civil Aerospace
Commercial Vehicle
Construction
Defense
Energy
Oil & Gas
Wind
Food Industry
Gears / Gear Drives
Heavy Moveable Structures
Industrial Equipment & Machinery
Machine Tool
Marine
Metals
Mining
Other
Outdoor Power Equipment
Pumps & Compressors
Rail
Filter by Products
Ball Bearings
Cylindrical Roller Bearings
Integrated Bearing Assemblies
Mounted Bearings
Other
Precision Ball Bearings
Precision Cylindrical Roller Bearings
Precision Tapered Roller Bearings
Related Products
Spherical Roller Bearings
Tapered Roller Bearings
Tapered Roller Bearings (Metric)
Thrust Bearings
Thrust Spherical Roller Bearings
Engineering Tools
Bearing Search
Timken
®
Syber
®
Bearing System Designer
Seal Search
Grease Lubrication Calculator
Bearing Tolerances
Bearing Spring Rates (TRB)
Bearing Periodic Frequencies
Bearing Fitting Practice
Gear Force Calculations
Bearing Clearance Calculations
Unit Conversion Tool
Bearing Installation Calculations
Precision Bearing Selector
Bearing Fatigue Life
Other Tools
Learn More About Our Tools
CAD Drawings
Knowledge & Support
Catalogs & Literature
Training
Technical Expertise
Product Warnings
Guided Help
Timken World
Contact Us
Request A Quote
Logout
CAD (0)
▾
Cart is empty
Request CAD files
Email This Page
Download PDF
Download PDF
Printable Page
All Product Types
>
ENGINEERED BEARINGS
>
Cylindrical Roller Bearings
>
Cylindrical Roller Radial Bearings - Single Row Standard
> Part Number 220RN92R3
All Product Types
All Product Types
ENGINEERED BEARINGS
ENGINEERED BEARINGS
Cylindrical Roller Bearings
Cylindrical Roller Bearings
Cylindrical Roller Radial Bearings - Single Row Standard
Cylindrical Roller Radial Bearings - Single Row Standard
Part Number 220RN92R3
Part Number 220RN92R3, Cylindrical Roller Radial Bearings - Single Row Standard
220RN92R3
Cylindrical Roller Radial Bearings - Single Row Standard
/Asset/CRB Single Row Bearing.jpg
/Asset/CRB Single Row Bearing.jpg
Close Window
VIEW CAD DRAWING
3D
2D ISO View
2D Sales Drawing
Helpful Links
Bearing Life Calculation Tool
Bearing Dimensional Tolerances
Tools and Guides for Engineers
Catalog and Technical Information - Cylindrical Roller Bearings
Request Information
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimensions
|
Basic Load Ratings
|
Factors
|
Abutment and Fillet Dimensions
Specifications
Design Units
N/A
Metric
d - Bore
N/A
220 mm
Type
N/A
N
Dimensions
D - Outer Diameter
N/A
400 mm
15.748 in
C - Inner Ring Width
N/A
133.35 mm
5-1/4 in
B - Outer Ring Width
N/A
133.35 mm
5.2500 in
Basic Load Ratings
C0 - Static Radial Rating
N/A
3230000 N
727000 lbf
C - Dynamic Radial Rating
1
N/A
2010000 N
452000 lbf
Factors
Reference Thermal Speed Rating (Grease)
N/A
810 rpm
Reference Thermal Speed Rating (Oil)
2
N/A
880 rpm
Cg - Geometry Factor
3
N/A
0.180
Abutment and Fillet Dimensions
r - Outer Ring "To Clear" Radius
4
N/A
3 mm
0.12 in
da - Inner Ring Backing Diameter
N/A
252.4 mm
9.9400 in
Da - Outer Ring Backing Diameter
N/A
368.3 mm
14.5000 in
1
Based on 1 x 10
6
L
10
life for the ISO life calculation method.
2
See thermal speed ratings in the engineering section.
3
Geometry constant for Lubrication Life Adjustment Factor a3l.
4
Maximum shaft fillet radius that bearing corners will clear.
Required Fields
*
Email
*
First Name
*
Last Name
*
Company
*
Department
*
Distributor
Engineering
Maintenance
Other
Project Management
Purchasing
Student
Country
*
AFGHANISTAN
Aland Islands
ALBANIA
ALGERIA
AMERICAN SAMOA
ANDORRA
ANGOLA
ANGUILLA
ANTARCTICA
ANTIGUA AND BARBUDA
ARGENTINA
ARMENIA
ARUBA
AUSTRALIA
AUSTRIA
AZERBAIJAN
BAHAMAS
BAHRAIN
BANGLADESH
BARBADOS
BELARUS
BELGIUM
BELIZE
BENIN
BERMUDA
BHUTAN
BOLIVIA
BOSNIA AND HERZEGOWINA
BOTSWANA
BOUVET ISLAND
BRAZIL
BRITISH INDIAN OCEAN TER.
BRUNEI DARUSSALAM
BULGARIA
BURKINA FASO
BURUNDI
CAMBODIA
CAMEROON
CANADA
CAPE VERDE
CAYMAN ISLANDS
CENTRAL AFRICAN REPUBLIC
CHAD
CHILE
CHINA
CHRISTMAS ISLAND
COCOS (KEELING) ISLANDS
COLOMBIA
COMOROS
CONGO
COOK ISLANDS
COSTA RICA
COTE D'IVOIRE
CROATIA
CYPRUS
CZECH REPUBLIC
DENMARK
DJIBOUTI
DOMINICA
DOMINICAN REPUBLIC
ECUADOR
EGYPT
EL SALVADOR
EQUATORIAL GUINEA
ERITREA
ESTONIA
ETHIOPIA
FAEROE ISLANDS
FALKLAND ISLANDS
FED. STATES MICRONESIA
FIJI
FINLAND
FRANCE
FRENCH GUIANA
FRENCH POLYNESIA
FRENCH SOUTHERN TER.
GABON
GAMBIA
GEORGIA
GERMANY
GHANA
GIBRALTAR
GREECE
GREENLAND
GRENADA
GUADELOUPE
GUAM
GUATEMALA
Guernsey
GUINEA
GUINEA-BISSAU
GUYANA
HAITI
HEARD AND MC DONALD ISL.
HONDURAS
HONG KONG
HUNGARY
ICELAND
INDIA
INDONESIA
IRAQ
IRELAND
Isle of Man
ISRAEL
ITALY
JAMAICA
JAPAN
Jersey
JORDAN
KAZAKHSTAN
KENYA
KIRIBATI
KUWAIT
KYRGYZSTAN
LAOS
LATVIA
LEBANON
LESOTHO
LIBERIA
LIBYA
LIBYAN ARAB JAMAHIRIYA
LIECHTENSTEIN
LITHUANIA
LUXEMBOURG
MACAO
MACEDONIA
MADAGASCAR
MALAWI
MALAYSIA
MALDIVES
MALI
MALTA
MARSHALL ISLANDS
MARTINIQUE
MAURITANIA
MAURITIUS
MAYOTTE
MEXICO
MOLDOVA
MONACO
MONGOLIA
Montenegro
MONTSERRAT
MOROCCO
MOZAMBIQUE
MYANMAR
NAMIBIA
NAURU
NEPAL
NETHERLANDS
NETHERLANDS ANTILLES
NEW CALEDONIA
NEW ZEALAND
NICARAGUA
NIGER
NIGERIA
NIUE
NORFOLK ISLAND
NORTHERN MARIANA ISL.
NORWAY
NOT ON THE LIST
OMAN
PAKISTAN
PALAU
Palestinian Territory
PANAMA
PAPUA NEW GUINEA
PARAGUAY
PERU
PHILIPPINES
PITCAIRN
POLAND
PORTUGAL
PUERTO RICO
QATAR
REPUBLIC OF KOREA
REPUBLIC OF MOLDOVA
REUNION
ROMANIA
RUSSIAN FEDERATION
RWANDA
Saint Barthelemy
SAINT KITTS AND NEVIS
SAINT LUCIA
Saint Martin
SAINT VINCENT & GRNDNS
SAMOA
SAN MARINO
SAO TOME AND PRINCIPE
SAUDI ARABIA
SENEGAL
Serbia
SEYCHELLES
SIERRA LEONE
SINGAPORE
SLOVAKIA
SLOVENIA
SO. GA & SO. SNDWCH ISL.
SOLOMON ISLANDS
SOMALIA
SOUTH AFRICA
SPAIN
SRI LANKA
ST. HELENA
ST. PIERRE AND MIQUELON
SURINAME
SVALBARD & JAN MAYEN ISL.
SWAZILAND
SWEDEN
SWITZERLAND
TAIWAN
TAJIKISTAN
TANZANIA
THAILAND
Timor-Leste
TOGO
TOKELAU
TONGA
TRINIDAD AND TOBAGO
TUNISIA
TURKEY
TURKMENISTAN
TURKS & CAICOS ISLANDS
TUVALU
UGANDA
UKRAINE
UNITED ARAB EMIRATES
UNITED KINGDOM
UNITED REP. OF TANZANIA
United States Minor Outlying Islands
UNITED STATES OF AMERICA
URUGUAY
UZBEKISTAN
VANUATU
VATICAN CITY
VENEZUELA
VIETNAM
VIRGIN ISLANDS (BRITISH)
VIRGIN ISLANDS (U.S.A.)
WALLIS & FUTUNA ISLANDS
WESTERN SOMOA
YEMEN
ZAIRE
ZAMBIA
ZIMBABWE
Zip/Postal Code
*
Phone Number
Submit