CAD (0)
▾
Like the TS bearing design, the TSF design consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft. TSF bearings have flanged cups to facilitate axial location and accurately align seals in through-bored housings.
Unit of Measure
Specifications
Series |
N/A 67800 |
Cone Part Number |
N/A 67885 |
Cup Part Number |
N/A 67820-B |
Design Unit |
N/A Inch |
Cage Material |
N/A Stamped Steel |
Related Assembly Number(s) |
N/A 67885-90026 67885-903B4 |
Dimensions
d - Bore |
N/A 7.5 in190.5 mm |
D - Cup Outer Diameter |
N/A 10.5 in266.7 mm |
D1 - Flange Outer Diameter |
N/A 10.7772 in273.741 mm |
B - Cone Width |
N/A 1.8438 in46.833 mm |
C - Cup Width |
N/A 1.5000 in38.100 mm |
C1 - Cup Flange Width |
N/A 0.2813 in7.145 mm |
T1 - Bearing Width to Flange |
N/A 0.6563 in16.670 mm |
Abutment and Fillet Dimensions
| R - Cone Backface "To Clear" Radius1 | N/A 0.14 in3.600 mm |
| r - Cup Backface "To Clear" Radius2 | N/A 0.130 in3.30 mm |
da - Cone Frontface Backing Diameter |
N/A 7.99 in203 mm |
db - Cone Backface Backing Diameter |
N/A 8.23 in209 mm |
Da - Cup Frontface Backing Diameter |
N/A 10.25 in260.35 mm |
Ab - Cage-Cone Frontface Clearance |
N/A 0.11 in2.8 mm |
Aa - Cage-Cone Backface Clearance |
N/A 0.18 in4.6 mm |
| a - Effective Center Location3 | N/A 0.4 in10.2 mm |
- 1 These maximum fillet radii will be cleared by the bearing corners.
- 2 These maximum fillet radii will be cleared by the bearing corners.
- 3 Negative value indicates effective center inside cone backface.
- 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 10 Geometry constant for Lubrication Life Adjustment Factor a3l.