CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512001;A/AM-HUB BRG

Application Summary

N/A Buick Skylark - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1998) Chevrolet Beretta - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1996) Chevrolet Cavalier - Wheel Bearing and Hub Assembly [Rear FWD] (1992-2005) Chevrolet Corsica - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1996) Oldsmobile Achieva - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1998) Oldsmobile Calais - Wheel Bearing and Hub Assembly [Rear FWD] (1985-1987) Oldsmobile Cutlass Calais - Wheel Bearing and Hub Assembly [Rear FWD] (1988-1991) Pontiac Grand Am - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1998) Pontiac Sunbird - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1994) Pontiac Sunfire - Wheel Bearing and Hub Assembly [Rear FWD] (1995-2005)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bolt Size

N/A 0.43

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 6.181 lb