CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 512003;A/AM-HUB BRG

Application Summary

N/A Buick LeSabre - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2005) Buick Lucerne - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2011) Buick Park Avenue - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2005) Buick Reatta - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1991) Buick Riviera - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1999) Cadillac Allante - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1992) Cadillac DeVille - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2005) Cadillac DTS - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2011) Cadillac Eldorado - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1992) Cadillac Seville - Wheel Bearing and Hub Assembly [Rear FWD] (1991-2004) Chevrolet Malibu - Wheel Bearing and Hub Assembly [Rear FWD] (1997-2001) Oldsmobile Aurora - Wheel Bearing and Hub Assembly [Rear FWD] (1995-2003) Oldsmobile Toronado - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1992) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2005) Pontiac Grand Am - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2000)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 6.961 lb