CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512011;A/AM-HUB BRG

Application Summary

N/A Eagle Talon - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1994) Mitsubishi Diamante - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1996) Mitsubishi Eclipse - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1994) Plymouth Laser - Wheel Bearing and Hub Assembly [Rear FWD] (1990-1994)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 6.078 lb