CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 512024;A/AM-HUB BRG

Application Summary

N/A Ford Contour - Wheel Bearing and Hub Assembly [Rear FWD] (1995-2000) Mercury Cougar - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2002) Mercury Mystique - Wheel Bearing and Hub Assembly [Rear FWD] (1995-2000)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.252

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 2.026 lb