CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512029;A/AM-HUB BRG

Application Summary

N/A Chrysler 300M - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2004) Chrysler Concorde - Wheel Bearing and Hub Assembly [Rear FWD] (1993-2004) Chrysler Intrepid - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2004) Chrysler LHS - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2001) Chrysler New Yorker - Wheel Bearing and Hub Assembly [Rear FWD] (1994-1996) Dodge Intrepid - Wheel Bearing and Hub Assembly [Rear FWD] (1993-2004) Eagle Vision - Wheel Bearing and Hub Assembly [Rear FWD] (1993-1997)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.656 lb