CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512040;A/AM-HUB BRG

Application Summary

N/A Eagle Summit - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1996) Mitsubishi Expo - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1995) Mitsubishi Expo LRV - Wheel Bearing and Hub Assembly [Rear FWD] (1993-1993) Plymouth Colt - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1994)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bearing Type

N/A Ball Bearing

Wheel Stud Qty

N/A 4

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.776 lb