CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 512154;A/AM-HUB BRG

Application Summary

N/A Chrysler Cirrus - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Chrysler Sebring - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2006) Dodge Stratus - Wheel Bearing and Hub Assembly [Rear FWD] (1995-2006) Plymouth Breeze - Wheel Bearing and Hub Assembly [Rear FWD] (1996-2000)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.743

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.586 lb