CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 512166;A/AM-HUB BRG

Application Summary

N/A Honda CR-V - Wheel Bearing Assembly [Rear Left 4WD] (1997-2001) Honda CR-V - Wheel Bearing Assembly [Rear Left FWD] (1998-2001)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Circle Diameter

N/A 4.173

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M10X1.25

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.526 lb