CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 512225;A/AM-HUB BRG

Application Summary

N/A BMW 525i - Wheel Bearing Assembly [Rear RWD] (2001-2007) BMW 525xi - Wheel Bearing Assembly [Rear AWD] (2006-2007) BMW 528i - Wheel Bearing Assembly [Rear RWD] (1997-2010) BMW 528i xDrive - Wheel Bearing Assembly [Rear AWD] (2009-2010) BMW 528xi - Wheel Bearing Assembly [Rear AWD] (2008-2008) BMW 530i - Wheel Bearing Assembly [Rear RWD] (2001-2007) BMW 530xi - Wheel Bearing Assembly [Rear AWD] (2006-2007) BMW 535i - Wheel Bearing Assembly [Rear RWD] (2008-2010) BMW 535i xDrive - Wheel Bearing Assembly [Rear AWD] (2009-2010) BMW 535xi - Wheel Bearing Assembly [Rear AWD] (2008-2008) BMW 540i - Wheel Bearing Assembly [Rear RWD] (1997-2003) BMW 545i - Wheel Bearing Assembly [Rear RWD] (2004-2005) BMW 550i - Wheel Bearing Assembly [Rear RWD] (2006-2010) BMW 550i GT xDrive - Wheel Bearing Assembly [Rear AWD] (2010-2010) BMW M5 - Wheel Bearing Assembly [Rear RWD] (2000-2003)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M10X

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 3.314 in

Box Width

N/A 5.068 in

Box Length

N/A 5.068 in

Box Weight

N/A 3.113 lb