CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 512239;A/AM-HUB BRG

Application Summary

N/A Saturn L100 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2002) Saturn L200 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003) Saturn L300 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003) Saturn LS - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LS1 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LS2 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LW1 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LW2 - Wheel Bearing and Hub Assembly [Rear FWD] (2000-2000) Saturn LW200 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003) Saturn LW300 - Wheel Bearing and Hub Assembly [Rear FWD] (2001-2003)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.331

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 4.021 lb