CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A 513061;A/AM-HUB BRG

Application Summary

N/A Chevrolet Blazer - Wheel Bearing and Hub Assembly [Front 4WD] (1995-1996) Chevrolet Blazer - Wheel Bearing and Hub Assembly [Front AWD] (1995-1996) Chevrolet S10 - Wheel Bearing and Hub Assembly [Front 4WD] (1994-1996) Chevrolet S10 Blazer - Wheel Bearing and Hub Assembly [Front 4WD] (1991-1994) GMC Jimmy - Wheel Bearing and Hub Assembly [Front 4WD] (1992-1996) GMC Jimmy - Wheel Bearing and Hub Assembly [Front AWD] (1995-1995) GMC S15 Jimmy - Wheel Bearing and Hub Assembly [Front 4WD] (1991-1991) GMC Sonoma - Wheel Bearing and Hub Assembly [Front 4WD] (1994-1996) GMC Syclone - Wheel Bearing and Hub Assembly [Front AWD] (1991-1991) GMC Typhoon - Wheel Bearing and Hub Assembly [Front AWD] (1992-1992) Oldsmobile Bravada - Wheel Bearing and Hub Assembly [Front AWD] (1991-1996)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.75

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 9.496 lb