CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A 513062;A/AM-HUB BRG

Application Summary

N/A Buick LeSabre - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1999) Buick Park Avenue - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1996) Cadillac 60 Special - Wheel Bearing and Hub Assembly [Rear FWD] (1993-1993) Cadillac DeVille - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1993) Cadillac Fleetwood - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1992) Oldsmobile 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1992-1999) Oldsmobile 98 - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1996) Oldsmobile Delta 88 - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1991) Oldsmobile LSS - Wheel Bearing and Hub Assembly [Rear FWD] (1996-1999) Oldsmobile Regency - Wheel Bearing and Hub Assembly [Rear FWD] (1997-1998) Pontiac Bonneville - Wheel Bearing and Hub Assembly [Rear FWD] (1991-1999)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.528

Bolt Size

N/A 0.47

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.741 lb