CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A 513093;A/AM-HUB BRG

Application Summary

N/A Acura Vigor - Wheel Bearing Assembly [Front FWD] (1992-1994)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Circle Diameter

N/A 4.015

Bolt Size

N/A M10x1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 3.314 in

Box Width

N/A 5.068 in

Box Length

N/A 5.068 in

Box Weight

N/A 1.239 lb