CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A 513175;A/AM-HUB BRG

Application Summary

N/A Volvo C70 - Wheel Bearing and Hub Assembly [Front FWD] (1999-2004) Volvo S70 - Wheel Bearing and Hub Assembly [Front AWD] (1999-2000) Volvo S70 - Wheel Bearing and Hub Assembly [Front FWD] (1999-2000) Volvo V70 - Wheel Bearing and Hub Assembly [Front AWD] (1999-2000) Volvo V70 - Wheel Bearing and Hub Assembly [Front FWD] (1999-2000)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.25

Bolt Size

N/A (4)

Bolt Qty

N/A 4

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.14 lb