CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A 513301;A/AM-HUB BRG

Application Summary

N/A Audi A4 - Wheel Bearing Assembly [Front FWD] (2010-2015) Audi A4 Quattro - Wheel Bearing Assembly [Front AWD] (2009-2015) Audi A4 Quattro - Wheel Bearing Assembly [Rear AWD] (2009-2015) Audi A5 - Wheel Bearing Assembly [Front FWD] (2010-2014) Audi A5 Quattro - Wheel Bearing Assembly [Front AWD] (2008-2017) Audi A5 Quattro - Wheel Bearing Assembly [Rear AWD] (2008-2017) Audi A6 - Wheel Bearing Assembly [Front FWD] (2012-2018) Audi A6 Quattro - Wheel Bearing Assembly [Front AWD] (2012-2018) Audi A6 Quattro - Wheel Bearing Assembly [Rear AWD] (2012-2018) Audi A7 Quattro - Wheel Bearing Assembly [Front AWD] (2012-2018) Audi A7 Quattro - Wheel Bearing Assembly [Rear AWD] (2012-2018) Audi A8 Quattro - Wheel Bearing Assembly [Front AWD] (2011-2018) Audi A8 Quattro - Wheel Bearing Assembly [Rear AWD] (2011-2018) Audi allroad - Wheel Bearing Assembly [Front AWD] (2013-2016) Audi allroad - Wheel Bearing Assembly [Rear AWD] (2013-2016) Audi Q5 - Wheel Bearing Assembly [Front AWD] (2009-2017) Audi Q5 - Wheel Bearing Assembly [Rear AWD] (2009-2017) Audi RS5 - Wheel Bearing Assembly [Front AWD] (2013-2015) Audi RS5 - Wheel Bearing Assembly [Rear AWD] (2013-2015) Audi RS7 - Wheel Bearing Assembly [Front AWD] (2014-2018) Audi RS7 - Wheel Bearing Assembly [Rear AWD] (2014-2018) Audi S4 - Wheel Bearing Assembly [Front AWD] (2010-2015) Audi S4 - Wheel Bearing Assembly [Rear AWD] (2010-2015) Audi S5 - Wheel Bearing Assembly [Front AWD] (2008-2017) Audi S5 - Wheel Bearing Assembly [Rear AWD] (2008-2017) Audi S6 - Wheel Bearing Assembly [Front AWD] (2013-2018) Audi S6 - Wheel Bearing Assembly [Rear AWD] (2013-2018) Audi S7 - Wheel Bearing Assembly [Front AWD] (2013-2018) Audi S7 - Wheel Bearing Assembly [Rear AWD] (2013-2018) Audi S8 - Wheel Bearing Assembly [Front AWD] (2013-2018) Audi S8 - Wheel Bearing Assembly [Rear AWD] (2013-2018) Audi SQ5 - Wheel Bearing Assembly [Front AWD] (2014-2017) Audi SQ5 - Wheel Bearing Assembly [Rear AWD] (2014-2017)

National Popularity Code

N/A C

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

ABS

N/A Y

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 3.527 lb