CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A 515030;A/AM-HUB BRG

Application Summary

N/A Ford F-150 - Wheel Bearing and Hub Assembly [Front 4WD] (2000-2003) Ford F-150 Heritage - Wheel Bearing and Hub Assembly [Front 4WD] (2004-2004) Ford F-250 - Wheel Bearing and Hub Assembly [Front 4WD] (1997-1999) Ford F-250 Super Duty - Wheel Bearing and Hub Assembly [Front 4WD] (1999-1999)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.906

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.75

Wheel Stud Qty

N/A 7

Wheel Studs

N/A N

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 13.656 lb