CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A BM500001;A/AM-HUB BRG

Application Summary

N/A BMW M2 - Wheel Bearing [Rear RWD] (2016-2018) BMW M3 - Wheel Bearing [Rear RWD] (2015-2018) BMW M4 - Wheel Bearing [Rear RWD] (2015-2018) BMW M5 - Wheel Bearing [Rear RWD] (2006-2010) BMW M6 - Wheel Bearing [Rear RWD] (2006-2010)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 4.628 in

Box Length

N/A 4.628 in

Box Weight

N/A 3.088 lb