CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A BM500005;A/AM-HUB BRG

Application Summary

N/A Infiniti FX35 - Wheel Bearing Assembly [Rear AWD] (2003-2008) Infiniti FX35 - Wheel Bearing Assembly [Rear RWD] (2003-2009) Infiniti FX45 - Wheel Bearing Assembly [Rear AWD] (2003-2008)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 9.57 in

Box Width

N/A 2.57 in

Box Length

N/A 6.32 in

Box Weight

N/A 3.041 lb