CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A BM500007;A/AM-HUB BRG

Application Summary

N/A Lexus GX460 - Wheel Bearing Assembly [Front AWD] (2010-2020) Lexus GX470 - Wheel Bearing Assembly [Front 4WD] (2003-2009) Toyota 4Runner - Wheel Bearing Assembly [Front 4WD] (2003-2020) Toyota 4Runner - Wheel Bearing Assembly [Front RWD] (2003-2020) Toyota FJ Cruiser - Wheel Bearing Assembly [Front 4WD] (2007-2014) Toyota FJ Cruiser - Wheel Bearing Assembly [Front RWD] (2007-2014) Toyota Tacoma - Wheel Bearing Assembly [Front 4WD] (2005-2020) Toyota Tacoma - Wheel Bearing Assembly [Front RWD] (2005-2020)

National Popularity Code

N/A A

Description-Short

N/A BEARING MODULE

Bolt Size

N/A 0.492

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 5.276 lb