CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A BM500010;A/AM-HUB BRG

Application Summary

N/A BMW 640i - Wheel Bearing Assembly [Rear RWD] (2013-2014) BMW 640i Gran Coupe - Wheel Bearing Assembly [Rear RWD] (2013-2014) BMW 640i xDrive - Wheel Bearing Assembly [Rear AWD] (2014-2018) BMW 640i xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2014-2018) BMW 645Ci - Wheel Bearing Assembly [Rear RWD] (2004-2005) BMW 650i - Wheel Bearing Assembly [Rear RWD] (2006-2014) BMW 650i Gran Coupe - Wheel Bearing Assembly [Rear RWD] (2013-2014) BMW 650i xDrive - Wheel Bearing Assembly [Rear AWD] (2012-2018) BMW 650i xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2013-2018) BMW 740i - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW 740Li - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW 740Li xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW 745i - Wheel Bearing Assembly [Rear RWD] (2002-2005) BMW 745Li - Wheel Bearing Assembly [Rear RWD] (2002-2005) BMW 750i - Wheel Bearing Assembly [Rear RWD] (2006-2013) BMW 750i xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW 750Li - Wheel Bearing Assembly [Rear RWD] (2006-2013) BMW 750Li xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW 760i - Wheel Bearing Assembly [Rear RWD] (2004-2006) BMW 760Li - Wheel Bearing Assembly [Rear RWD] (2003-2013) BMW ActiveHybrid 7 - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW Alpina B6 xDrive Gran Coupe - Wheel Bearing Assembly [Rear AWD] (2015-2018) BMW Alpina B7 - Wheel Bearing Assembly [Rear RWD] (2007-2013) BMW Alpina B7 xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW Alpina B7L - Wheel Bearing Assembly [Rear RWD] (2013-2013) BMW Alpina B7L xDrive - Wheel Bearing Assembly [Rear AWD] (2013-2013) BMW X5 - Wheel Bearing Assembly [Rear AWD] (2000-2006)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 12.676 lb