CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A BM500012;A/AM-HUB BRG

Application Summary

N/A Audi A6 Quattro - Wheel Bearing Assembly [Front AWD] (2005-2011) Audi A6 Quattro - Wheel Bearing Assembly [Rear AWD] (2005-2011) Audi A8 Quattro - Wheel Bearing Assembly [Front AWD] (2004-2010) Audi A8 Quattro - Wheel Bearing Assembly [Rear AWD] (2004-2010) Audi R8 - Wheel Bearing Assembly [Rear AWD] (2008-2015) Audi S6 - Wheel Bearing Assembly [Front AWD] (2007-2011) Audi S6 - Wheel Bearing Assembly [Rear AWD] (2007-2011) Audi S8 - Wheel Bearing Assembly [Front AWD] (2007-2009) Audi S8 - Wheel Bearing Assembly [Rear AWD] (2007-2009) Volkswagen Phaeton - Wheel Bearing Assembly [Front AWD] (2004-2006) Volkswagen Phaeton - Wheel Bearing Assembly [Rear AWD] (2004-2006)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 6.628 in

Box Length

N/A 6.628 in

Box Weight

N/A 3.222 lb