CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A BM500013;A/AM-HUB BRG

Application Summary

N/A Infiniti G35 - Wheel Bearing Assembly [Front AWD] (2004-2006)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Flange Shape

N/A RECTANGLE (MOD)

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 4.628 in

Box Length

N/A 4.628 in

Box Weight

N/A 2.588 lb