CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500022;A/AM-HUB BRG

Application Summary

N/A Nissan Frontier - Wheel Bearing Assembly [Rear 4WD] (2005-2018) Nissan Frontier - Wheel Bearing Assembly [Rear RWD] (2005-2018) Nissan Xterra - Wheel Bearing Assembly [Rear 4WD] (2005-2015) Nissan Xterra - Wheel Bearing Assembly [Rear RWD] (2005-2015) Suzuki Equator - Wheel Bearing Assembly [Rear 4WD] (2009-2012) Suzuki Equator - Wheel Bearing Assembly [Rear RWD] (2009-2012)

National Popularity Code

N/A C

Description-Short

N/A BEARING MODULE

Bolt Size

N/A 0.409

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A N

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.526 lb