CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500024;A/AM-HUB BRG

Application Summary

N/A BMW X5 - Wheel Bearing Assembly [Rear AWD] (2007-2018) BMW X5 - Wheel Bearing Assembly [Rear RWD] (2014-2018) BMW X6 - Wheel Bearing Assembly [Rear AWD] (2008-2018) BMW X6 - Wheel Bearing Assembly [Rear RWD] (2015-2018)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.026 lb