CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A FR

Full Timken Part Number

N/A BM500025;A/AM-HUB BRG

Application Summary

N/A Mercedes-Benz C63 AMG - Wheel Bearing Assembly [Front RWD] (2008-2013) Mercedes-Benz CL550 - Wheel Bearing Assembly [Rear AWD] (2009-2013) Mercedes-Benz CL550 - Wheel Bearing Assembly [Rear RWD] (2007-2008) Mercedes-Benz CL600 - Wheel Bearing Assembly [Rear RWD] (2010-2014) Mercedes-Benz CL63 AMG - Wheel Bearing Assembly [Rear RWD] (2010-2014) Mercedes-Benz CL65 AMG - Wheel Bearing Assembly [Rear RWD] (2008-2014) Mercedes-Benz CLS400 - Wheel Bearing Assembly [Rear AWD] (2015-2017) Mercedes-Benz CLS400 - Wheel Bearing Assembly [Rear RWD] (2015-2017) Mercedes-Benz CLS500 - Wheel Bearing Assembly [Rear RWD] (2006-2006) Mercedes-Benz CLS55 AMG - Wheel Bearing Assembly [Rear RWD] (2006-2006) Mercedes-Benz CLS550 - Wheel Bearing Assembly [Rear AWD] (2012-2018) Mercedes-Benz CLS550 - Wheel Bearing Assembly [Rear RWD] (2007-2018) Mercedes-Benz CLS63 AMG - Wheel Bearing Assembly [Rear RWD] (2010-2013) Mercedes-Benz CLS63 AMG S - Wheel Bearing Assembly [Rear AWD] (2014-2018) Mercedes-Benz E250 - Wheel Bearing Assembly [Rear AWD] (2014-2016) Mercedes-Benz E250 - Wheel Bearing Assembly [Rear RWD] (2014-2016) Mercedes-Benz E320 - Wheel Bearing Assembly [Rear AWD] (2003-2005) Mercedes-Benz E320 - Wheel Bearing Assembly [Rear RWD] (2003-2009) Mercedes-Benz E350 - Wheel Bearing Assembly [Rear AWD] (2006-2013) Mercedes-Benz E350 - Wheel Bearing Assembly [Rear RWD] (2006-2016) Mercedes-Benz E400 - Wheel Bearing Assembly [Rear AWD] (2015-2016) Mercedes-Benz E400 - Wheel Bearing Assembly [Rear RWD] (2013-2016) Mercedes-Benz E500 - Wheel Bearing Assembly [Rear AWD] (2004-2006) Mercedes-Benz E500 - Wheel Bearing Assembly [Rear RWD] (2003-2006) Mercedes-Benz E55 AMG - Wheel Bearing Assembly [Rear RWD] (2003-2006) Mercedes-Benz E550 - Wheel Bearing Assembly [Rear AWD] (2007-2014) Mercedes-Benz E550 - Wheel Bearing Assembly [Rear RWD] (2007-2011) Mercedes-Benz E63 AMG - Wheel Bearing Assembly [Rear RWD] (2007-2013) Mercedes-Benz E63 AMG S - Wheel Bearing Assembly [Rear AWD] (2014-2016) Mercedes-Benz GLK250 - Wheel Bearing Assembly [Rear AWD] (2013-2015) Mercedes-Benz GLK350 - Wheel Bearing Assembly [Rear AWD] (2010-2015) Mercedes-Benz GLK350 - Wheel Bearing Assembly [Rear RWD] (2010-2015) Mercedes-Benz S350 - Wheel Bearing Assembly [Rear AWD] (2012-2013) Mercedes-Benz S400 - Wheel Bearing Assembly [Rear RWD] (2010-2013) Mercedes-Benz S550 - Wheel Bearing Assembly [Rear AWD] (2007-2013) Mercedes-Benz S550 - Wheel Bearing Assembly [Rear RWD] (2007-2013) Mercedes-Benz S600 - Wheel Bearing Assembly [Rear RWD] (2007-2013) Mercedes-Benz S63 AMG - Wheel Bearing Assembly [Rear RWD] (2008-2013) Mercedes-Benz S65 AMG - Wheel Bearing Assembly [Rear RWD] (2006-2013) Mercedes-Benz SL400 - Wheel Bearing Assembly [Rear RWD] (2015-2016) Mercedes-Benz SL450 - Wheel Bearing Assembly [Rear RWD] (2017-2018) Mercedes-Benz SL550 - Wheel Bearing Assembly [Rear RWD] (2013-2018) Mercedes-Benz SL63 AMG - Wheel Bearing Assembly [Rear RWD] (2013-2018) Mercedes-Benz SL65 AMG - Wheel Bearing Assembly [Rear RWD] (2013-2018) Mercedes-Benz SLS AMG - Wheel Bearing Assembly [Front RWD] (2011-2013)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 9.57 in

Box Width

N/A 2.57 in

Box Length

N/A 6.32 in

Box Weight

N/A 3.541 lb