CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A BM500031;A/AM-HUB BRG

Application Summary

N/A Mercedes-Benz C250 - Wheel Bearing Assembly [Rear RWD] (2012-2015) Mercedes-Benz C300 - Wheel Bearing Assembly [Rear AWD] (2008-2014) Mercedes-Benz C300 - Wheel Bearing Assembly [Rear RWD] (2008-2011) Mercedes-Benz C350 - Wheel Bearing Assembly [Rear AWD] (2012-2015) Mercedes-Benz C350 - Wheel Bearing Assembly [Rear RWD] (2008-2015) Mercedes-Benz C63 AMG - Wheel Bearing Assembly [Rear RWD] (2008-2015) Mercedes-Benz E350 - Wheel Bearing Assembly [Rear AWD] (2010-2014) Mercedes-Benz E350 - Wheel Bearing Assembly [Rear RWD] (2010-2014) Mercedes-Benz E400 - Wheel Bearing Assembly [Rear AWD] (2015-2017) Mercedes-Benz E400 - Wheel Bearing Assembly [Rear RWD] (2017-2017) Mercedes-Benz E550 - Wheel Bearing Assembly [Rear RWD] (2010-2017) Mercedes-Benz SL500 - Wheel Bearing Assembly [Rear RWD] (2003-2006) Mercedes-Benz SL55 AMG - Wheel Bearing Assembly [Rear RWD] (2003-2008) Mercedes-Benz SL550 - Wheel Bearing Assembly [Rear RWD] (2007-2012) Mercedes-Benz SL600 - Wheel Bearing Assembly [Rear RWD] (2004-2009) Mercedes-Benz SL63 AMG - Wheel Bearing Assembly [Rear RWD] (2009-2012) Mercedes-Benz SLC300 - Wheel Bearing Assembly [Rear RWD] (2017-2018) Mercedes-Benz SLC43 AMG - Wheel Bearing Assembly [Rear RWD] (2017-2018) Mercedes-Benz SLK250 - Wheel Bearing Assembly [Rear RWD] (2012-2015) Mercedes-Benz SLK300 - Wheel Bearing Assembly [Rear RWD] (2016-2016) Mercedes-Benz SLK350 - Wheel Bearing Assembly [Rear RWD] (2012-2016) Mercedes-Benz SLK55 AMG - Wheel Bearing Assembly [Rear RWD] (2012-2016) Mercedes-Benz SLS AMG - Wheel Bearing Assembly [Rear RWD] (2011-2015)

National Popularity Code

N/A D

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 1.93 in

Box Width

N/A 5.58 in

Box Length

N/A 5.58 in

Box Weight

N/A 3.252 lb