CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A FR

Full Timken Part Number

N/A BM500033;A/AM-HUB BRG

Application Summary

N/A Porsche Macan - Wheel Bearing Assembly [Front AWD] (2015-2020) Porsche Macan - Wheel Bearing Assembly [Rear AWD] (2015-2020)

National Popularity Code

N/A W

Description-Short

N/A BEARING MODULE

ABS

N/A Y

Box Dimensions

Box Height

N/A 1.944 in

Box Width

N/A 4.628 in

Box Length

N/A 4.628 in

Box Weight

N/A 3.387 lb