CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A BM500034;A/AM-HUB BRG

Application Summary

N/A Volkswagen Touareg - Wheel Bearing Assembly [Front AWD] (2004-2017) Volkswagen Touareg - Wheel Bearing Assembly [Rear AWD] (2004-2017)

National Popularity Code

N/A W

Description-Short

N/A BEARING MODULE

Box Dimensions

Box Height

N/A 2.444 in

Box Width

N/A 4.878 in

Box Length

N/A 4.878 in

Box Weight

N/A 4.095 lb