CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA500601;A/AM-HUB BRG

Application Summary

N/A Land Rover LR3 - Wheel Bearing and Hub Assembly [Front 4WD] (2005-2009) Land Rover LR4 - Wheel Bearing and Hub Assembly [Front 4WD] (2010-2013) Land Rover LR4 - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) Land Rover Range Rover Sport - Wheel Bearing and Hub Assembly [Front 4WD] (2006-2013)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A N

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 29

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 9.906 lb