CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590139;A/AM-HUB BRG

Application Summary

N/A Lexus GS300 - Wheel Bearing and Hub Assembly [Front Right AWD] (2006-2006) Lexus GS350 - Wheel Bearing and Hub Assembly [Front Right AWD] (2007-2020) Lexus IS250 - Wheel Bearing and Hub Assembly [Front Right AWD] (2006-2015) Lexus IS300 - Wheel Bearing and Hub Assembly [Front Right AWD] (2016-2020) Lexus IS350 - Wheel Bearing and Hub Assembly [Front Right AWD] (2011-2020) Lexus RC300 - Wheel Bearing and Hub Assembly [Front Right AWD] (2016-2020) Lexus RC350 - Wheel Bearing and Hub Assembly [Front Right AWD] (2015-2020)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.496

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.526 lb