CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590141;A/AM-HUB BRG

Application Summary

N/A Jeep Commander - Wheel Bearing and Hub Assembly [Rear 4WD] (2006-2010) Jeep Commander - Wheel Bearing and Hub Assembly [Rear RWD] (2006-2010) Jeep Grand Cherokee - Wheel Bearing and Hub Assembly [Rear 4WD] (2005-2010) Jeep Grand Cherokee - Wheel Bearing and Hub Assembly [Rear RWD] (2005-2010)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Square

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 6.546 lb