CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590142;A/AM-HUB BRG

Application Summary

N/A Chrysler 300 - Wheel Bearing and Hub Assembly [Front AWD] (2005-2020) Chrysler 300 - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2009) Chrysler 300 - Wheel Bearing and Hub Assembly [Rear RWD] (2005-2009) Dodge Challenger - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Dodge Challenger - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2008) Dodge Charger - Wheel Bearing and Hub Assembly [Front AWD] (2007-2020) Dodge Charger - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2009) Dodge Charger - Wheel Bearing and Hub Assembly [Rear RWD] (2006-2009) Dodge Magnum - Wheel Bearing and Hub Assembly [Front AWD] (2005-2008) Dodge Magnum - Wheel Bearing and Hub Assembly [Rear AWD] (2005-2008) Dodge Magnum - Wheel Bearing and Hub Assembly [Rear RWD] (2005-2008)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 114.97

Bolt Size

N/A (4)

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A RECTANGLE (MOD)

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 10.073 lb