CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A ES

Full Timken Part Number

N/A HA590155K;A/AM-HUB BRG

Application Summary

N/A Saturn SC - Wheel Bearing and Hub Assembly [Front FWD] (1991-1992) Saturn SC1 - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Saturn SC2 - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Saturn SL - Wheel Bearing and Hub Assembly [Front FWD] (1991-1993) Saturn SL1 - Wheel Bearing and Hub Assembly [Front FWD] (1991-1993) Saturn SL2 - Wheel Bearing and Hub Assembly [Front FWD] (1991-1993) Saturn SW1 - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993) Saturn SW2 - Wheel Bearing and Hub Assembly [Front FWD] (1993-1993)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Spline Quantity

N/A 31

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.966 lb