CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590156;A/AM-HUB BRG

Application Summary

N/A Ford Explorer - Wheel Bearing and Hub Assembly [Front 4WD] (2006-2010) Ford Explorer - Wheel Bearing and Hub Assembly [Front AWD] (2008-2009) Ford Explorer - Wheel Bearing and Hub Assembly [Front RWD] (2006-2010) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2010) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Front AWD] (2009-2009) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Front RWD] (2007-2010) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Front AWD] (2006-2010) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Front RWD] (2006-2010)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 12.292 lb