CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590156K;A/AM-HUB BRG

Application Summary

N/A Saturn SC1 - Wheel Bearing and Hub Assembly [Front FWD] (1994-2002) Saturn SC2 - Wheel Bearing and Hub Assembly [Front FWD] (1994-2002) Saturn SL - Wheel Bearing and Hub Assembly [Front FWD] (1994-2002) Saturn SL1 - Wheel Bearing and Hub Assembly [Front FWD] (1994-2002) Saturn SL2 - Wheel Bearing and Hub Assembly [Front FWD] (1994-2002) Saturn SW1 - Wheel Bearing and Hub Assembly [Front FWD] (1994-1999) Saturn SW2 - Wheel Bearing and Hub Assembly [Front FWD] (1994-2001)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.937

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 4

Wheel Studs

N/A Y

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 4.966 lb