CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590173;A/AM-HUB BRG

Application Summary

N/A Lexus HS250h - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2012) Lexus NX200t - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2017) Lexus NX300 - Wheel Bearing and Hub Assembly [Rear FWD] (2018-2020) Lexus NX300h - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2016) Scion iM - Wheel Bearing and Hub Assembly [Rear FWD] (2016-2016) Scion tC - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2016) Toyota Corolla iM - Wheel Bearing and Hub Assembly [Rear FWD] (2017-2018) Toyota RAV4 - Wheel Bearing and Hub Assembly [Rear FWD] (2006-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.457

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Offset Trapezoid

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.691 lb