CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590201;A/AM-HUB BRG

Application Summary

N/A Lexus NX200t - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2017) Lexus NX300 - Wheel Bearing and Hub Assembly [Rear AWD] (2018-2020) Lexus NX300h - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2020) Toyota RAV4 - Wheel Bearing and Hub Assembly [Rear 4WD] (2006-2012) Toyota RAV4 - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Offset

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.828 lb