CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590255;A/AM-HUB BRG

Application Summary

N/A Infiniti EX35 - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2012) Infiniti EX35 - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2012) Infiniti EX37 - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2013) Infiniti EX37 - Wheel Bearing and Hub Assembly [Rear RWD] (2013-2013) Infiniti FX35 - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2012) Infiniti FX35 - Wheel Bearing and Hub Assembly [Rear RWD] (2010-2012) Infiniti FX37 - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2013) Infiniti FX37 - Wheel Bearing and Hub Assembly [Rear RWD] (2013-2013) Infiniti FX50 - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2013) Infiniti G25 - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2012) Infiniti G25 - Wheel Bearing and Hub Assembly [Rear RWD] (2011-2012) Infiniti G35 - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2008) Infiniti G35 - Wheel Bearing and Hub Assembly [Rear RWD] (2007-2008) Infiniti G37 - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2013) Infiniti G37 - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2013) Infiniti M35 - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2010) Infiniti M35 - Wheel Bearing and Hub Assembly [Rear RWD] (2008-2010) Infiniti M35h - Wheel Bearing and Hub Assembly [Rear RWD] (2012-2013) Infiniti M37 - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2013) Infiniti M37 - Wheel Bearing and Hub Assembly [Rear RWD] (2011-2013) Infiniti M45 - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2010) Infiniti M45 - Wheel Bearing and Hub Assembly [Rear RWD] (2007-2010) Infiniti M56 - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2013) Infiniti M56 - Wheel Bearing and Hub Assembly [Rear RWD] (2011-2013) Infiniti Q40 - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2015) Infiniti Q40 - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2015) Infiniti Q50 - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2018) Infiniti Q50 - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2018) Infiniti Q60 - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2018) Infiniti Q60 - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2018) Infiniti Q70 - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2018) Infiniti Q70 - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2018) Infiniti Q70L - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2018) Infiniti Q70L - Wheel Bearing and Hub Assembly [Rear RWD] (2015-2018) Infiniti QX50 - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2017) Infiniti QX50 - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2017) Infiniti QX70 - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2017) Infiniti QX70 - Wheel Bearing and Hub Assembly [Rear RWD] (2014-2017) Nissan 370Z - Wheel Bearing and Hub Assembly [Rear RWD] (2009-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

ABS

N/A N

Wheel Stud Size (in.)

N/A M12X1.25

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 32

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 8.681 lb