CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590261;A/AM-HUB BRG

Application Summary

N/A Ford Edge - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2014) Ford Edge - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2014) Ford Flex - Wheel Bearing and Hub Assembly [Front AWD] (2009-2019) Ford Flex - Wheel Bearing and Hub Assembly [Front FWD] (2009-2019) Ford Flex - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2019) Ford Flex - Wheel Bearing and Hub Assembly [Rear FWD] (2009-2019) Ford Police Interceptor Sedan - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2019) Ford Police Interceptor Sedan - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2019) Ford Special Service Police Sedan - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2018) Ford Taurus - Wheel Bearing and Hub Assembly [Front AWD] (2010-2018) Ford Taurus - Wheel Bearing and Hub Assembly [Front FWD] (2010-2019) Ford Taurus - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2019) Ford Taurus - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2019) Lincoln MKS - Wheel Bearing and Hub Assembly [Front AWD] (2009-2016) Lincoln MKS - Wheel Bearing and Hub Assembly [Front FWD] (2009-2016) Lincoln MKS - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2016) Lincoln MKS - Wheel Bearing and Hub Assembly [Rear FWD] (2009-2016) Lincoln MKT - Wheel Bearing and Hub Assembly [Front AWD] (2010-2018) Lincoln MKT - Wheel Bearing and Hub Assembly [Front FWD] (2010-2018) Lincoln MKT - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2018) Lincoln MKT - Wheel Bearing and Hub Assembly [Rear FWD] (2010-2018) Lincoln MKX - Wheel Bearing and Hub Assembly [Rear AWD] (2011-2015) Lincoln MKX - Wheel Bearing and Hub Assembly [Rear FWD] (2011-2015)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 38

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.328 lb