CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590269;A/AM-HUB BRG

Application Summary

N/A Lexus LC500 - Wheel Bearing and Hub Assembly [Rear RWD] (2018-2020) Lexus LC500h - Wheel Bearing and Hub Assembly [Rear RWD] (2018-2020) Lexus LS460 - Wheel Bearing and Hub Assembly [Rear AWD] (2009-2017) Lexus LS460 - Wheel Bearing and Hub Assembly [Rear RWD] (2007-2017) Lexus LS500 - Wheel Bearing and Hub Assembly [Rear AWD] (2018-2018) Lexus LS500 - Wheel Bearing and Hub Assembly [Rear RWD] (2018-2020) Lexus LS500h - Wheel Bearing and Hub Assembly [Rear AWD] (2018-2020) Lexus LS500h - Wheel Bearing and Hub Assembly [Rear RWD] (2018-2020) Lexus LS600h - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2016)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bolt Size

N/A M12X1.25

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 30

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 10.296 lb