CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590348;A/AM-HUB BRG

Application Summary

N/A Cadillac CTS - Wheel Bearing and Hub Assembly [Front RWD] (2009-2016) Cadillac CTS - Wheel Bearing and Hub Assembly [Rear RWD] (2009-2016) Chevrolet Camaro - Wheel Bearing and Hub Assembly [Front RWD] (2012-2015) Chevrolet Camaro - Wheel Bearing and Hub Assembly [Rear RWD] (2010-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.724

Bolt Size

N/A M12X175

Bolt Qty

N/A 3

ABS

N/A Y

Wheel Stud Size (in.)

N/A M13X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 9.296 lb