CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590363;A/AM-HUB BRG

Application Summary

N/A Lexus RX350 - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2020) Lexus RX350L - Wheel Bearing and Hub Assembly [Rear AWD] (2018-2020) Lexus RX450h - Wheel Bearing and Hub Assembly [Rear AWD] (2010-2015) Lexus RX450hL - Wheel Bearing and Hub Assembly [Rear AWD] (2018-2020) Toyota Highlander - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2020) Toyota Highlander - Wheel Bearing and Hub Assembly [Rear FWD] (2019-2020)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Spline Quantity

N/A 26

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 9.828 lb