CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590366;A/AM-HUB BRG

Application Summary

N/A Scion xB - Wheel Bearing and Hub Assembly [Rear FWD] (2008-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.527

Bolt Qty

N/A 4

Wheel Stud Size (in.)

N/A 12x1.5

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 7.881 lb