CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A CN

Full Timken Part Number

N/A HA590371;A/AM-HUB BRG

Application Summary

N/A Toyota Avalon - Wheel Bearing and Hub Assembly [Rear FWD] (1995-1996) Toyota Camry - Wheel Bearing and Hub Assembly [Rear FWD] (1992-2001) Toyota Solara - Wheel Bearing and Hub Assembly [Rear FWD] (1999-2003)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.495

Bolt Size

N/A 0.398

Bolt Qty

N/A 4

Wheel Stud Size (in.)

N/A M12X1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.971 lb