CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590384;A/AM-HUB BRG

Application Summary

N/A Mercedes-Benz E250 - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) Mercedes-Benz E400 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2016)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M14X1.25

Bolt Qty

N/A 5

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 5.828 lb