CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590392;A/AM-HUB BRG

Application Summary

N/A BMW 528i - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW 535d - Wheel Bearing and Hub Assembly [Front RWD] (2014-2015) BMW 535i - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW 535i GT - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW 550i - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW 550i GT - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW 640i - Wheel Bearing and Hub Assembly [Front RWD] (2012-2014) BMW 640i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2013-2014) BMW 650i - Wheel Bearing and Hub Assembly [Front RWD] (2012-2014) BMW 650i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2013-2014) BMW 740i - Wheel Bearing and Hub Assembly [Front RWD] (2011-2014) BMW 740Li - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW 750i - Wheel Bearing and Hub Assembly [Front RWD] (2010-2014) BMW 750Li - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) BMW 760Li - Wheel Bearing and Hub Assembly [Front RWD] (2010-2015) BMW ActiveHybrid 5 - Wheel Bearing and Hub Assembly [Front RWD] (2012-2015) BMW ActiveHybrid 7 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2015) BMW Alpina B7 - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015) BMW Alpina B7L - Wheel Bearing and Hub Assembly [Front RWD] (2011-2015)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.526 lb