CAD (0)
  • Cart is empty
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590394;A/AM-HUB BRG

Application Summary

N/A BMW 528i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2012-2016) BMW 535d xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 535i GT xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) BMW 535i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2016) BMW 550i GT - Wheel Bearing and Hub Assembly [Front RWD] (2010-2010) BMW 550i GT xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) BMW 550i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2016) BMW 640i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2018) BMW 640i xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2014-2018) BMW 650i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2012-2018) BMW 650i xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2013-2018) BMW 740Ld xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2015-2015) BMW 740Li xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2013-2015) BMW 750i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2010-2015) BMW 750Li xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2010-2015) BMW Alpina B6 xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018) BMW Alpina B7 xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2015) BMW Alpina B7L xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2011-2015) BMW X3 - Wheel Bearing and Hub Assembly [Front AWD] (2011-2017) BMW X3 - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2017) BMW X4 - Wheel Bearing and Hub Assembly [Front AWD] (2015-2018)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Size

N/A M12x1.5

Bolt Qty

N/A 4

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.828 lb